Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
INSS-A - Swivel castor
Bill of material
INSS 150 AA
ORDERNO
Article-number
INSS 150 AA
WDAB
Wheel-Ø A x width B
150x48+48 mm
LC
Load capacity
800 kg
H
Overall height H
205 mm
TP
Dimension of top plate
150x150 mm
HS
Hole spacing
125x125 mm
HD
Hole-Ø
11 mm
SR
Swivel radius
130.0 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices